FireLock™ Style 922 Outlet-T
- Provides a direct branch connection at any location where a hole can be cut in the pipe
- Available as female threaded outlet
- Sizes from 1¼ – 2½” | 25 – 76.1 mm
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Style 922 Outlet Tee Submittal | 10.52 |
|
|
Field Installation Handbook | I-100 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit Europe - 10.52 | Download |
Revit UK - 10.52 | Download |
Revit ANZ - 10.52 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.52 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.52 | Download |